42.5.5 YUV Packet Demux
YUV data packets are always retrieved using the video pipe. CSI2DC reformats the stream to be compliant with the ISC video pipeline.
Packet | Data Type | Handler |
---|---|---|
YUV Image Data | YUV420 8-bit | Video pipe |
YUV420 10-bit | Video pipe | |
Legacy YUV420 8-bit | Video pipe | |
Reserved | YUV error interrupt | |
YUV420 8-bit Chroma Shifted | Video pipe | |
YUV420 10-bit Chroma Shifted | Video pipe | |
YUV422 8-bit | Video pipe | |
YUV422 10-bit | Video pipe |