Data type is set to 0x1E.
Figure 42-8. YUV 422 8-bit Mode Bit
Table 42-20. YUV422 8-bit Mapping
DEMUX_DATA Slice
YUV 422 8-Bit Data Mapping
demux_data[39:30]
{Y2[7:0], 2’b00}
demux_data[29:20]
{Y1[7:0], 2’b00}
demux_data[19:10]
{U1[7:0], 2’b00} (Cb component}
demux_data[9:0]
{V1[7:0], 2’b00} (Cr component)
Table 42-21. YUV422 8-bit Recommended Memory Storage (Even Line)
Addr
receive_buffer[31:24]
receive_buffer[23:16]
receive_buffer[15:8]
receive_buffer[7:0]
Pixel ID
U1
Y1
V1
Y2
0x00
a7
a6
a5
a4
a3
a2
a1
a0
b7
b6
b5
b4
b3
b2
b1
b0
c7
v6
c5
c4
c3
c3
c1
c0
d7
d6
d5
d4
d3
d2
d1
d0
Pixel ID
U3
Y3
V3
Y4
0x04
e7
e6
e5
e4
e3
e2
e1
e0
f7
f6
f5
f4
f3
f2
f1
f0
g7
g6
g5
g4
g3
g2
g1
g0
h7
h6
h5
h4
h3
h2
h1
h0