Data type is set to 0x1F.
Table 42-22. YUV422 8-bit Mapping
DEMUX_DATA Slice |
YUV 422 8-Bit Data Mapping |
demux_data[39:30] |
Y2[9:0] |
demux_data[29:20] |
Y1[9:0] |
demux_data[19:10] |
U1[9:0] (Cb component} |
demux_data[9:0] |
V1[9:0] (Cr component) |
Table 42-23. YUV422 10-bit Recommended Memory Storage
Addr |
receive_buffer[31:24] |
receive_buffer[23:16] |
receive_buffer[15:8] |
receive_buffer[7:0] |
Pixel
ID |
Y2[9:2] |
V1[9:2] |
Y1[9:2] |
U1[9:2] |
0x00 |
d9 |
d8 |
d7 |
d6 |
d5 |
d4 |
d3 |
d2 |
c9 |
c8 |
c7 |
c6 |
c5 |
c4 |
c3 |
c2 |
b9 |
b8 |
b7 |
b6 |
b5 |
b4 |
b3 |
b2 |
a9 |
a8 |
a7 |
a6 |
a5 |
a4 |
a3 |
a2 |
Pixel
ID |
V3[9:2] |
Y3[9:2] |
U3[9:2] |
Y2[1:0] |
V1[1:0] |
Y1[1:0] |
U1[1:0] |
0x04 |
g9 |
g8 |
g7 |
g6 |
g5 |
g4 |
g3 |
g2 |
f9 |
f8 |
f7 |
f6 |
f5 |
f4 |
f3 |
d2 |
e9 |
e8 |
e7 |
e6 |
e5 |
e4 |
e3 |
e2 |
d1 |
d0 |
c1 |
c0 |
b1 |
b0 |
a1 |
a0 |
Pixel
ID |
Y5[9:2] |
U5[9:2] |
Y4[1:0] |
V3[1:0] |
Y3[1:0] |
U3[1:0] |
Y4[9:2] |
0x08 |
j9 |
j8 |
j7 |
j6 |
j5 |
j4 |
j3 |
j2 |
i9 |
i8 |
i7 |
i6 |
i5 |
i4 |
i3 |
i2 |
h1 |
h0 |
g1 |
g0 |
f1 |
f0 |
e1 |
e0 |
h9 |
h8 |
h7 |
h6 |
h5 |
h4 |
h3 |
h2 |