16.10.7 Reset Values of Timing Parameters
The table below gives the default value of timing parameters at reset.
Register | Reset Value | Description |
---|---|---|
HSMC_SETUP | 0x01010101 | All setup timings are set to 1. |
HSMC_PULSE | 0x01010101 | All pulse timings are set to 1. |
HSMC_CYCLE | 0x00030003 | The read and write operations last three main system bus clock cycles and provide one hold cycle. |
WRITE_MODE | 1 | Write is controlled with NEW. |
READ_MODE | 1 | Read is controlled with NRD. |