19.1.5.3.1 Supported External Crystal/External Clocks
The SAMA7G5 chip supports an external crystal or external clock frequency at 16 MHz, 20 MHz, 24 MHz or 32 MHz to allow USB communication.
The SAMA7G5 chip supports an external crystal or external clock frequency at 16 MHz, 20 MHz, 24 MHz or 32 MHz to allow USB communication.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.