Data type is set to 0x24.
Table 42-25. RGB888 Mapping for RGB36MAP=0
DEMUX_DATA Slice |
RGB888 24-bit Data Mapping |
demux_data[39:24] |
0 |
demux_data[23:16] |
R1[7:0] |
demux_data[15:8] |
G1[7:0] |
demux_data[7:0] |
B1[7:0] |
Table 42-26. RGB888 Mapping for RGB36MAP=1
DEMUX_DATA Slice |
RGB888 24-bit Data Mapping |
demux_data[39:36] |
0 |
demux_data[35:24] |
R[7:0], R[7:4] |
demux_data[23:12] |
G[7:0], G[7:4] |
demux_data[11:0] |
B[7:0], B[7:4] |
Table 42-27. RGB888 Recommended Memory Storage
Addr |
receive_buffer[31:24] |
receive_buffer[23:16] |
receive_buffer[15:8] |
receive_buffer[7:0] |
Pixel ID |
B2[7:0] |
R1[7:0] |
G1[7:0] |
B1[7:0] |
0x00 |
d7 |
d6 |
d5 |
d4 |
d3 |
d2 |
d1 |
d0 |
c7 |
c6 |
c5 |
c4 |
c3 |
c2 |
c1 |
c0 |
b7 |
b6 |
b5 |
b4 |
b3 |
b2 |
b1 |
b0 |
a7 |
a6 |
a5 |
a4 |
a3 |
a2 |
a1 |
a0 |
Pixel ID |
G3[7:0] |
B3[7:0] |
R2[7:0] |
G2[7:0] |
0x04 |
h7 |
h6 |
h5 |
h4 |
h3 |
h2 |
h1 |
h0 |
g7 |
g6 |
g5 |
g4 |
g3 |
g2 |
g1 |
g0 |
f7 |
f6 |
f5 |
f4 |
f3 |
f2 |
f1 |
f0 |
e7 |
e6 |
e5 |
e4 |
e3 |
e2 |
e1 |
e0 |