Data type is set to 0x23.
Table 42-28. RGB666 Mapping for RGB36MAP=0
DEMUX_DATA Slice |
RGB666 18-bit Data Mapping |
demux_data[39:18] |
0 |
demux_data[17:12] |
R1[5:0] |
demux_data[11:6] |
G1[5:0] |
demux_data[5:0] |
B1[5:0] |
Table 42-29. RGB666 Mapping for RGB36MAP=1
DEMUX_DATA Slice |
RGB666 18-bit Data Mapping |
demux_data[39:36] |
0 |
demux_data[35:24] |
{R[5:0], R[5:0]} |
demux_data[23:12] |
{G[5:0], G[5:0]} |
demux_data[11:0] |
{B[5:0], B[5:0]} |
Table 42-30. RGB666 Recommended Memory Storage
Addr |
receive_buffer[31:24] |
receive_buffer[23:16] |
receive_buffer[15:8] |
receive_buffer[7:0] |
Pixel ID |
R2 |
G2[5:0 |
B2[5:0] |
R1[5:0] |
G1[5:0] |
B1[5:0] |
0x00 |
f1 |
f0 |
e5 |
e4 |
e3 |
e2 |
e1 |
e0 |
d5 |
d4 |
d3 |
d2 |
d1 |
d0 |
c5 |
c4 |
c3 |
c2 |
c1 |
c0 |
b5 |
b4 |
b3 |
b2 |
b1 |
b0 |
a5 |
a4 |
a3 |
a2 |
a1 |
a0 |
Pixel ID |
G4 |
B4[5:0] |
R3[5:0] |
G3[5:0] |
B3[5:0] |
R2 |
0x04 |
k3 |
k2 |
k1 |
k0 |
j5 |
j4 |
j3 |
j2 |
j1 |
j0 |
i5 |
i4 |
i3 |
i2 |
i1 |
i0 |
h5 |
h4 |
h3 |
h2 |
h1 |
h0 |
g5 |
g4 |
g3 |
g2 |
g1 |
g0 |
f5 |
f4 |
f3 |
f2 |
Pixel ID |
B6[5:0] |
R5[5:0] |
G5[5:0] |
B5[5:0] |
R4[5:0] |
G4 |
0x08 |
p5 |
p4 |
p3 |
p2 |
p1 |
p0 |
o5 |
o4 |
o3 |
o2 |
o1 |
o0 |
n5 |
n4 |
n3 |
n2 |
n1 |
n0 |
m5 |
m4 |
m3 |
m2 |
m1 |
m0 |
l5 |
l4 |
l3 |
l2 |
l1 |
l0 |
k5 |
k4 |