74.8.1.2 Temperature Monitoring
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
VBAT | Supply voltage range (VBAT)(1) | – | VIT-_POR | 3.60 | V |
IBAT | Current consumption on VBAT(2)(3) | – | – | 200 | nA |
TJT+ | Positive-going junction temperature threshold(3) |
High threshold (SECUMOD_GPSBR.TSRANGE = 1 or set by OTP) |
110 | 125 | °C |
Low threshold (SECUMOD_GPSBR.TSRANGE = 0 or set by OTP) |
95 | 110 | °C | ||
TJT- | Negative-going junction temperature threshold(3) | – | -40 | -30 | °C |
Note:
- VIT-_POR refers to the negative-going input threshold of the VBAT Power-On Reset (see Table 74-49). Operation of the device backup section, and in particular of this monitor, is granted down to the VBAT Power-On-Reset VIT- threshold.
- Average current consumption
- Simulation data