74.7.5 VBAT Power-On Reset
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
VBAT | Supply voltage range (VBAT) | – | 0.6 | 3.6 | V |
VIT- | Negative-going input threshold voltage (VBAT)(1) | Measured with a -10V/s ramp rate | 1.40 | 1.57 | V |
VIT+ | Positive-going input threshold voltage (VBAT)(1) | Measured with a +10V/s ramp rate | 1.42 | 1.59 | V |
Vhys | Hysteresis voltage(1)(2) | – | 30 | 60 | mV |
tRES | Reset time(1) | – | – | 9 | ms |
tDET- | VIT- detection propagation time(1) | 100 mV threshold overdrive | – | 460 | µs |
Note:
- Simulation data
- Vhys = VIT+ - VIT-