8.1.3 AHB Subsystem
The following tables summarize the AHB matrix hosts and clients.
Host Port | Port Name |
---|---|
CPU from AXI | M0 |
XDMAC[1:0] from AXI | M1 |
GMAC[1:0] from AXI SDMMC[2:0] from AXI XDMAC2 from AXI |
M2 |
MCAN0 | M3 |
MCAN1 | M4 |
MCAN2 | M5 |
MCAN3 | M6 |
MCAN4 | M7 |
MCAN5 | M8 |
ICM | M9 |
UDPHS0_DMA | M10 |
UDPHS1_DMA | M11 |
OHCI_DMA | M12 |
EHCI_DMA | M13 |
TZAESB | M14 |
Client Port | Port Name |
---|---|
QSPI0 | S0 |
QSPI1 | S1 |
TZAESB | S2 |
UDDRC_P1 | S3 |
APB6 | S4 |
SRAM_P0 | S5 |
SRAM_P1 | S6 |
SMC(1) | S7 |
NFC_RAM | S8 |
USB_RAM | S9 |
Note:
- The Static Memory Controller (SMC) contains several configurable memory areas. These are EBI_CS0, EBI_CS1, EBI_CS2, EBI_CS3 and NFC_CMD, with respective HSEL from HSEL0 to HSEL4.
To improve performance, a transaction QoS can be both generated and handled by the matrix. See Quality of Service (QoS) Overview.