54.5.20 AES Alpha Word Register x
This register can only be written if the WPEN bit is cleared in the AES Write Protection Mode Register.
Name: | AES_ALPHARx |
Offset: | 0xD0 + x*0x04 [x=0..3] |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
ALPHA[31:24] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
ALPHA[23:16] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ALPHA[15:8] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ALPHA[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bits 31:0 – ALPHA[31:0] Alpha Word x
The four 32-bit Alpha Word registers contain the 128-bit primitive of GF(2128) to use for the first processing.