60.6.3.3.9.2 Enabling Dynamic Detection

Dynamic detection is enabled by writing a ‘1’ to SECUMOD_PIOBUx.DYNSTAT (active high).

Dynamic Detection Intrusion and Static Detection Intrusion modes are incompatible. Static mode must be disabled by writing a ‘0’ to PIOBU_AFV and PIOBU_RFV of SECUMOD_PIOBUx for a PIO configured in Dynamic Detection Intrusion mode.