36.7.32 Secure PIO Tamper Freeze Register
Name: | S_PIO_TPFR |
Offset: | 0x15D0 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
FRZKEY[23:16] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
FRZKEY[15:8] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FRZKEY[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TAMPFRZ | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bits 31:8 – FRZKEY[23:0] Freeze Key
Value | Name | Description |
---|---|---|
0x545046 | PASSWD | Writing any other value in this field aborts the write operation of the TAMPFRZ bit. |
Bit 0 – TAMPFRZ Freeze on Tamper Event
On tamper detection, Secure I/O lines with TAMPEN bit at 1 will be forced as GPIO inputs with pull-up.
Only a hardware reset can reset the TAMPFRZ bit.
Value | Description |
---|---|
0 | No effect. |
1 | Enables to freeze Secure I/O lines on tamper event detection if FRZKEY corresponds to 0x545046 (“TPF” in ASCII). |