10.7.1 EIC Glitch Filter Configuration Status Register
Name: | EIC_GFCS |
Offset: | 0x00 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RDY1 | RDY0 | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bits 0, 1 – RDYx Filter x Configuration Ready
Value | Description |
---|---|
0 | The interrupt line x glitch filter is not yet ready for use due to a previous write to EIC_SCFGxR, or the glitch filter is not implemented for this interrupt line. The glitch filter must not be reprogrammed in EIC_SCFGxR. |
1 | The interrupt line x glitch filter configuration is done and the glitch filter is active. The glitch filter can be programmed in EIC_SCFGxR. |