10.7.4 EIC Write Protection Status Register
Name: | EIC_WPSR |
Offset: | 0xE8 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WVSRC[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BSWVS | FZWVS | WPVS | |||||||
Access | R | R | R | ||||||
Reset | 0 | 0 | 0 |
Bits 15:8 – WVSRC[7:0] Write Violation Source
When either WPVS, FZWVS or BSWVS is set to 1, WVSRC indicates the register address offset at which a write access has been attempted.
Bit 2 – BSWVS Busy Register Write Violation Status
Value | Description |
---|---|
0 | No write access violation of a busy register has occurred since the last read of EIC_WPSR. |
1 | A write access violation of a busy register has occurred since the last read of EIC_WPSR. The associated violation is reported into WVSRC. |
Bit 1 – FZWVS Frozen Register Write Violation Status
Value | Description |
---|---|
0 | No write access violation of a frozen register has occurred since the last read of EIC_WPSR. |
1 | A write access violation of a frozen register has occurred since the last read of EIC_WPSR. The associated violation is reported into WVSRC. |
Bit 0 – WPVS Write Protection Register Violation Status
Value | Description |
---|---|
0 | No write protection violation has occurred since the last read of EIC_WPSR. |
1 | A write protection violation has occurred since the last read of EIC_WPSR. The associated violation is reported into WVSRC. |