8.3.5 ISC
ISC provides dynamic (host-generated) QoS information in ISC_DCFG register. If AWQOS is set to 0, the QoS value depends on the output FIFO level (dynamic configuration). Otherwise, the value is defined in the register. ARQOS[3:0] returns the QoS bus value when a descriptor is retrieved from the memory.