1.5.1 Pinout

The following table provides the pinout for the X32 Audio Interface. See Schematics for additional information.

Table 1-5. Pinout
Pin NumberNameDescription Interface
1GNDGroundPower
2GNDGroundPower
3UART RXUART RX, receive to MCU from DBUART
4UART CTSUART Clear to sendUART
5UART TXUART TX, transmit from MCU to DBUART
6UART RTSUART Ready to sendUART
7I2C SCLClock line for I2C interface. I2C
8STBY/RSTStandby/Reset controlGPIO
9I2C SDAData line for I2C interface. I2C
10Audio WS/LRCLKAudio Word Select/Left Right ClockI2S
11Audio InAudio into MCU, out from codacI2S
12Audio CLKAudio clockI2S
13Audio outAudio out of MCU, into codac/DACI2S
14REFCLK/MCKReference clock #1REFCLK
15GNDGroundPower
16GNDGroundPower
17NCLegacy hold over–
18+3.3vVDDPower
19NCLegacy hold over–
20+5.0vVDDPower
21 (1)NCNC –
22 (2)ADC/Card ID pinAnalog-to-Digital Converter to read voltage on the daughter card1-wire
23 (3)NCNC –
24 (4)NCNC –
25 (5)NCNC –
26 (6)NCNC –
27 (7)NCNC –
28 (8)NCNC –
29 (9)NCNC –
30 (10)NCNC –
31 (11)GNDGroundPower
32 (12)GNDGroundPower