9.6.2 SPI Client Interface Timing Diagram
The following figure provides the SPI Client timing for the ATWILC3000A.
The following table provides the SPI Client timing parameters for the ATWILC3000A.
| Parameter | Symbol | Min. | Max. | Unit |
|---|---|---|---|---|
| Clock Input Frequency(2) | fSCK | — | 48 | MHz |
| Clock Low Pulse Width | tWL | 6 | — | ns |
| Clock High Pulse Width | tWH | 4 | — | |
| Clock Rise Time | tLH | 0 | 7 | |
| Clock Fall Time | tHL | 0 | 7 | |
| TXD Output Delay(3) | tODLY | 3 | 9 from SCK fall | |
| RXD Input Setup Time | tISU | 3 | — | |
| RXD Input Hold Time | tIHD | 5 | — | |
| SSN Input Setup Time | tSUSSN | 5 | — | |
| SSN Input Hold Time | tHDSSN | 5 | — |
Note:
- The timing is applicable to all SPI modes.
- The maximum clock frequency specified is limited by the SPI Client interface internal design; the actual maximum clock frequency can be lower and depends on the specific PCB layout.
- The timing is based on 15 pF output loading. Under all conditions, tLH + tWH + tHL + tWL must be less than or equal to 1/ fSCK.