18.2 PPS Inputs
Each digital peripheral has a dedicated PPS Peripheral Input Selection (xxxPPS) register with which the input pin to the peripheral is selected. Devices that have 20 leads or less (8/14/16/20) allow PPS routing to any I/O pin, while devices with 28 leads or more allow PPS routing to I/Os contained within two ports (see the table below).
Multiple peripherals can operate from the same source simultaneously. Port reads always return the pin level regardless of peripheral PPS selection. If a pin also has analog functions associated, the ANSEL bit for that pin must be cleared to enable the digital input buffer.
| Peripheral | PPS Input Register | Register Reset Value at POR | Default Pin Selection at POR | ||||
|---|---|---|---|---|---|---|---|
| 8-Pin Devices | 14/16-Pin Devices | 20-Pin Devices | 8-Pin Devices | 14/16-Pin Devices | 20-Pin Devices | ||
| External Interrupt | INTPPS | ‘b000
010 | RA2 | ||||
| Timer0 Clock | T0CKIPPS | ‘b000
010 | RA2 | ||||
| Timer1 Clock | T1CKIPPS | ‘b000
101 | RA5 | ||||
| Timer1 Gate | T1GPPS | ‘b000
100 | RA4 | ||||
| Timer3 Clock | T3CKIPPS | ‘b000 000 | ‘b010
101 | RA0 | RC5 | ||
| Timer3 Gate | T3GPPS | ‘b000 000 | ‘b010
100 | RA0 | RC4 | ||
| Timer2 Input | T2INPPS | ‘b000
101 | RA5 | ||||
| Timer4 Input | T4INPPS | ‘b000 000 | ‘b010
001 | RA0 | RC1 | ||
| CCP1 | CCP1PPS | ‘b000 101 | ‘b010
101 | RA5 | RC5 | ||
| CCP2 | CCP2PPS | ‘b000 101 | ‘b010
011 | RA5 | RC3 | ||
| PWM Input 0 | PWMIN0PPS | ‘b000 000 | ‘b010
101 | RA0 | RC5 | ||
| PWM Input 1 | PWMIN1PPS | ‘b000 000 | ‘b010
011 | RA0 | RC3 | ||
| PWM1 External Reset | PWMIN1ERSPPS | ‘b000
101 | RA5 | ||||
| PWM2 External Reset | PWMIN2ERSPPS | ‘b000 000 | ‘b010
001 | RA0 | RC1 | ||
| CWG1 Input | CWG1PPS | ‘b000
010 | RA2 | ||||
| CLCIN0 | CLCIN0PPS | ‘b000 011 | ‘b010 011 | ‘b000 010 | RA3 | RC3 | RA2 |
| CLCIN1 | CLCIN1PPS | ‘b000 101 | ‘b010 100 | ‘b010 011 | RA5 | RC4 | RC3 |
| CLCIN2 | CLCIN2PPS | ‘b000 001 | ‘b010 001 | ‘b001 100 | RA1 | RC1 | RB4 |
| CLCIN3 | CLCIN3PPS | ‘b000 000 | ‘b000 101 | ‘b001 101 | RA0 | RA5 | RB5 |
| SCL1/SCK1 | SSP1CLKPPS(1) | ‘b000 001 | ‘b010 000 | ‘b001 110 | RA1 | RC0 | RB6 |
| SDA1/SDI1 | SSP1DATPPS(1) | ‘b000 010 | ‘b010 001 | ‘b001 100 | RA2 | RC1 | RB4 |
| SS1 | SSP1SSPPS | ‘b000 011 | ‘b010 011 | ‘b010 110 | RA3 | RC3 | RC6 |
| SCL2/SCK2 | SSP2CLKPPS(1) | ‘b000 000 | ‘b010 100 | ‘b001 111 | RA0 | RC4 | RB7 |
| SDA2/SDI2 | SSP2DATPPS(1) | ‘b000 000 | ‘b010 101 | ‘b001 101 | RA0 | RC5 | RB5 |
| SS2 | SSP2SSPPS | ‘b000
000 | ‘b000 001 | RA0 | RA1 | ||
| RX1/DT1 | RX1PPS | ‘b000 001 | ‘b010 101 | ‘b001 101 | RA1 | RC5 | RB5 |
| CK1 | CK1PPS | ‘b000 000 | ‘b010 100 | ‘b001 111 | RA0 | RC4 | RB7 |
| RX2/DT2 | RX2PPS | ‘b000 001 | ‘b010
001 | RA1 | RC1 | ||
| CK2 | CK2PPS | ‘b000 000 | ‘b010
000 | RA0 | RC0 | ||
| ADC Conversion Trigger | ADACTPPS | ‘b000 101 | ‘b010
010 | RA5 | RC2 | ||
- Bidirectional pin. The corresponding output must select the same pin.