27.5.2 CCPxCAP

Name: CCPxCAP
Offset: 0x040F,0x0413

Capture Trigger Input Selection Register

Bit 76543210 
     CTS[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – CTS[3:0] Capture Trigger Input Selection

Table 27-6. Capture Trigger Sources
CTS Value Source
1111-1000 Reserved
0111 CLC4_OUT
0110 CLC3_OUT
0101 CLC2_OUT
0100 CLC1_OUT
0011 IOC Interrupt
0010 C2_OUT
0001 C1_OUT
0000 Pin selected by CCPxPPS