11.5.1 Command Format – BM70/71 Module to Host MCU
| Start | Event Code | Length | Data | |
|---|---|---|---|---|
| Byte Number | 0 | 1 | 2 | 3-7 |
| Value | 0x04 | 0x13 | 0x05 | See the following table |
| Byte Number | Value | Parameter Description | Length |
|---|---|---|---|
| 3 | 0x01 | Number of connection handles and number of HCI-ISDAP data packets parameter pairs available in this event For the BM70/71 module, this is always 0x01 | 1 byte |
| 4-5 | 0x0FFF | Connection handle For HCI-ISDAP commands, the handle field is always 0x0FFF | 2 bytes Format is LE |
| 6-7 | 0x0001 | Number of completed HCI-ISDAP packets for the associated connection handle value since the previous time sending this event to the host MCU | 2 bytes Format is LE |