11.6 HCI-ISDAP Command Response (HCI-ISDAP Opcode – 0xXXXX)
The host MCU sends the HCI-ISDAP commands to accomplish programming the memory. After the BM70/71 module finishes processing the HCI-ISDAP command, the host MCU receives the status of the HCI-ISDAP command execution. The BM70/71 module sends the parameter values to the host MCU that are based on the received HCI-ISDAP command. The general format of the packet is the same for all HCI-ISDAP command response packets.