11.2 Connection Complete Event (Opcode – 0x03)
The BM70/71 module sends the event response to indicate the creation of the connection. The status within the command indicates if the connection is successful or not. For more details about the format and information returned to the host MCU, see the following tables.