11.1 Disconnection Complete Event (Opcode – 0x05)
The BM70/71 module sends the event response to indicate the termination of the connection. The status within the command indicates if the disconnection is successful or not. With regards to programming, the BM70/71 modules sends the event response to inform the host MCU about the BM70/71 module exiting the Programming mode successfully or not. For more details about the format and information returned to the host MCU, see the following tables.