11.1.1 Command Format – BM70/71 Module to Host MCU
| Start | Event Code | Length | Data | |
|---|---|---|---|---|
| Byte Number | 0 | 1 | 2 | 3-6 |
| Value | 0x04 | 0x05 | 0x04 | See the following table |
| Byte Number | Value | Parameter Description | Length |
|---|---|---|---|
| 3 | 0xXX | Disconnect status 0x00 – Disconnect completed 0x01-0xFF – See error codes from Error Code Table Reference | 1 byte |
| 4-5 | 0x0FFF | Connection handle that was disconnected. For programming, this handle value is 0x0FFF | 2 bytes Format is LE |
| 6 | 0xXX | Reason for disconnect 0x00 – Host requested disconnect 0x01-0xFF – See error codes in Error Code Table Reference | 1 byte |