11.6.1 Command Format – BM70/71 Module to Host MCU
| ISDAP Opcode | ISDAP Data Length | ISDAP Data | ||||
|---|---|---|---|---|---|---|
| START | Handle | Length | Data | |||
| Byte Number | 0 | 1-2 | 3-4 | 5-6 | 7-8 | 9-XX |
| Size (bytes) | 1 | 2 | 2 | 2 | 2 | 0 ... |
| Value | 0x02 | 0x0FFF | 0x000E | 0xXXXX | 0xNNNN | See the following table |
| Byte Number | Value | Parameter Description | Length |
|---|---|---|---|
| 9-10 | 0xXXXX | HCI-ISDAP command result 0x0000 – Success 0x0001-0xFFFF – Failure | 2 bytes |
| 11-n | 0xXX | Any data can be associated with a successfully executed command. Not all HCI-ISDAP command responses will have this parameter field, for example, for an HCI-ISDAP read command, the requested memory values read are returned. | (0xNNNN-2) bytes |