11.4.1 Command Format – BM70/71 Module to Host MCU
| Start | Event Code | Length | Data | |
|---|---|---|---|---|
| Byte Number | 0 | 1 | 2 | 3-6 |
| Value | 0x04 | 0x0F | 0x04 | See the following table |
| Byte Number | Value | Parameter Description | Length |
|---|---|---|---|
| 3 | 0xXX | 0x00 – Command is pending, but successfully received 0x01-0xFF – See error codes from Error Code Table Reference | 1 byte |
| 4 | 0xXXXX | Number of HCI command packets, which the host MCU sends to the BM70/71 module | 1 byte |
| 5-6 | 0xXX | The opcode of command that caused this event and is pending completion | 2 bytes Format is LE |