11.3.1 Command Format – BM70/71 Module to Host MCU
| Start | Event Code | Length | Data | |
|---|---|---|---|---|
| Byte Number | 0 | 1 | 2 | 3-6 |
| Value | 0x04 | 0x0E | 0x04 | See the following table |
| Byte Number | Value | Parameter Description | Length |
|---|---|---|---|
| 3 | 0xXX | Number of HCI command packets, which the host MCU sends to the BM70/71 module | 1 byte |
| 4-5 | 0xXXXX | The BM70/71 module processes the HCI command opcode | 2 bytes |
| 6 | 0xXX | See Error Code Table Reference | 1 byte |