40.4 Signal Description

Pin NamePin DescriptionType
DMData -: Differential Data Line - PortInput/Output
DPData +: Differential Data Line + PortInput/Output
SOF 1kHZSOF OutputOutput

Refer to the Pinout for details on the pin mapping for this peripheral. One signal can be mapped on several pins.