40.5 Peripheral Dependencies

Peripheral NameUSB – Universal Serial Bus
Base Address0x4100_0000 (Peripheral Bus B)
NVIC IRQ Index:Source80 : EORSM/DNRSM, EORST/RST, LPM/DCONN, LPMSUSP/DDISC, RAMACER, RXSTP/TXSTP 0..7, STALL0/STALL 0..7, STALL1 0..7, SUSPEND, TRFAIL0/TRFAIL 0..7, TRFAIL1/PERR 0..7, UPRSM, WAKEUP 81 : SOF/HSOF 82 : TRCPT0 0..7 83 : TRCPT1 0..7
MCLK APB Clock (1)CLK_USB_AHB, Enabled, AHBMASK.USB CLK_USB_APB, Disabled ,APBBMASK.USB
GCLK Peripheral Channel Index:Clock Name (2)10 : GCLK_USB
PAC Peripheral Identifier (PAC.WRCTRL)32
Note:
  1. Clock Name, Default State, Mask Field.