40.15 Host Pipe n Descriptor Bank 0 / 1

OffsetNameBit Pos.76543210
0x00ADDR7:0ADDR[7:0]
15:8ADDR[15:8]
23:16ADDR[23:16]
31:24ADDR[31:24]
0x04PCKSIZE7:0BYTE_COUNT[7:0]
15:8MULTI_PACKET_SIZE[1:0]BYTE_COUNT[13:8]
23:16MULTI_PACKET_SIZE[9:2]
31:24AUTO_ZLPSIZE[2:0]MULTI_PACKET_SIZE[13:10]
0x08EXTREG7:0VARIABLE[3:0]SUBPID[3:0]
15:8 VARIABLE[10:4]
0x0ASTATUS_BK7:0      ERRORFLOWCRCERR

0x0B

Reserved         
0x0CCTRL_PIPE7:0 PDADDR[6:0]
15:8PERMAX[3:0]PEPNUM[3:0]
0x0ESTATUS_PIPE7:0ERCNT[2:0]CRC16ERTOUTERPIDERDAPIDERDTGLER
15:8        
0x10ADDR7:0ADDR[7:0]
15:8ADDR[15:8]
23:16ADDR[23:16]
31:24ADDR[31:24]
0x14PCKSIZE7:0BYTE_COUNT[7:0]
15:8MULTI_PACKET_SIZE[1:0]BYTE_COUNT[13:8]
23:16MULTI_PACKET_SIZE[9:2]
31:24AUTO_ZLPSIZE[2:0]MULTI_PACKET_SIZE[13:10]

0x18

...

0x19

Reserved         
0x1ASTATUS_BK7:0      ERRORFLOWCRCERR

0x1B

...

0x1D

Reserved         
0x1ESTATUS_PIPE7:0ERCNT[2:0]CRC16ERTOUTERPIDERDAPIDERDTGLER
15:8