20.6.8 Backup Configuration

Name: BKUPCFG
Offset: 0x0A
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
       BRAMCFG[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – BRAMCFG[1:0] Backup RAM Configuration

ValueNameDescription
0x0 RET In backup mode, all the backup RAM is retained.
0x1 PARTIAL In backup mode, only the first 4Kbytes of the backup RAM is retained.
0x2 OFF In backup mode, all the backup RAM is turned OFF.
0x3 Reserved Reserved.