20.6.9 Global Status
Name: | PWSAKDLY |
Offset: | 0x12 |
Reset: | 0x00 |
Property: | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IGNACK | DLYVAL[6:0] | ||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – IGNACK Ignore Acknowledge signal
Value | Description |
---|---|
0 | Power Switch acknowledge signal is taken into account when entering/exiting retention mode. According to the DLYVAL field, a supplementary delay is also added (from 0 to 127 digital ring oscillator period). |
1 | Power Switch acknowledge signal is ignored when entering/exiting retention mode, and is replaced by a overflow counter signal clocked on internal digital ring oscillator. The overflow counter is programmable by using the DLYVAL field. |
Bits 6:0 – DLYVAL[6:0] Delay value
Value of the counter overflow. See the IGNACK bit description to get more details.