19.7.10 Backup Input (BKIN) Value

Name: BKIN
Offset: 0x28
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       BKIN1BKIN0 
Access RR 
Reset 00 

Bits 0, 1 – BKIN Input pin x Value (OUTx)

These bits are cleared when the corresponding I/O pin x (OUTx) detects a logical low level on the input pin or when the I/O is not enabled.

These bits are set when the corresponding I/O pin x (OUTx) detects a logical high level on the input pin when the I/O is enabled.

ValueNameDescription
BKIN0 OUT0 If BKOUT.ENOUT0 = 1, BKIN0 will give the input value of the OUT0 pin
BKIN1 OUT1 If BKOUT.ENOUT1 = 1, BKIN1 will give the input value of the OUT1 pin