19.7.8 Battery Backup Power Switch (BBPS) Control

Name: BBPS
Offset: 0x20
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      WAKEEN CONF 
Access R/WR/W 
Reset 00 

Bit 2 – WAKEEN Wake Enable

ValueDescription
0 The device is not woken up when switched from battery backup power to Main Power.
1 The device is woken up when switched from battery backup power to Main Power.

Bit 0 – CONF Battery Backup Power Switch Configuration

ValueNameDescription
0x0 BOD33 The power switch is handled by the BOD33 according to the BOD33.ACTION bit field.
0x1 FORCED In backup sleep mode, the backup domain is always supplied by Battery Backup Power.