58.6.1 External Clock Source

Figure 58-8. External Clock Source Schematic
Table 58-3. External Clock Source Connections
Signal NameRecommended Pin ConnectionDescription
XINXIN is used as input for an external clock signalInput for inverting oscillator pin External Clock frequency range specified in the XOSC Electrical Specifications (XOSC_35 parameter)
XOUT/GPIOCan be left unconnected or used as normal GPIONC/GPIO