58.6.4 32.768 kHz Crystal Oscillator

Figure 58-11. 32.768 kHz Crystal Oscillator Schematics
Table 58-6. 32.768 kHz Crystal Oscillator Checklist
Signal NameRecommended Pin ConnectionDescription
XIN32C1 Load CapacitorCrystal frequency range specified in the XOSC32K Electrical Characteristics (XOSC32_1 parameter)
XOUT32C2 Load Capacitor
Note: In order to minimize the cycle-to-cycle jitter of the external oscillator, keep the neighboring pins as steady as possible. For neighboring pin details, refer to the Oscillator Pinout section.