49.6.3 Status Register
Name: | SR |
Offset: | 0x08 |
Property: | Read-Only |
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
RMDIS[3:0] | RAWRMDIS[3:0] | ||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ENABLE | |||||||||
Access | R | ||||||||
Reset | 0 |
Bits 15:12 – RMDIS[3:0] Region Monitoring Disabled Status
Value | Description |
---|---|
0 | Region i is being monitored (occurs after integrity check value has been calculated and written to Hash area). |
1 | Region i is not being monitored. |
Bits 11:8 – RAWRMDIS[3:0] Region Monitoring Disabled Raw Status
Bit 0 – ENABLE ICM Controller Enable Register
Value | Description |
---|---|
0 | ICM controller is disabled. |
1 | ICM controller is activated. |