39.7.3 Interrupt Disable Register
Name: | IDR |
Offset: | 0x08 |
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
OVRE | DRDY | ||||||||
Access | W | W | |||||||
Reset | 0 | 0 |
Bit 1 – OVRE Overrun Error Interrupt Disable
Writing a '1' to this register disables the Overrun Error interrupt.
Writing a '0' has no effect.
Bit 0 – DRDY Data Ready Interrupt Disable
Writing a '1' to this register disables the Data Ready interrupt.
Writing a '0' has no effect.