39.7.5 Interrupt Status Register
Name: | ISR |
Offset: | 0x10 |
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
OVRE | DRDY | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bit 1 – OVRE Overrun Error Interrupt Status
Value | Description |
---|---|
0 | No overrun error occurred since the last read of this register. |
1 | At least one overrun error occurred since the last read of this register. |
Bit 0 – DRDY Data Ready Interrupt Status
Value | Description |
---|---|
0 | No new data is ready to be read since the last read of RHR. |
1 | New data is ready to be read since the last read of RHR. |