39.7.4 Interrupt Mask Register
Name: | IMR |
Offset: | 0x0C |
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
OVRE | DRDY | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bit 1 – OVRE Overrun Error Interrupt Mask
Value | Description |
---|---|
1 | The Overrun Error interrupt is enabled. |
0 | The Overrun Error interrupt is not enabled. |
Bit 0 – DRDY Data Ready Interrupt Mask
Value | Description |
---|---|
1 | The Data Ready interrupt is enabled. |
0 | The Data Ready interrupt is not enabled. |