53.6.2.1 Initialization

The following registers are enable-protected, meaning they can only be written when the DAC Controller is disabled (CTRLA.ENABLE = 0):

  • The Control B register (CTRLB)
  • The Event Control register (EVCTRL)
  • The DAC0 Control register (DACCTRL0)
  • The DAC1 Control register (DACCTRL1)

Enable-protection is denoted by the Enable-Protected property in the register description.