4.5.3 I²S IOSET Configurations
The following table provides each IOSET pins for I²S instance.
| I²S Signal | IOSET 1 Pins | IOSET 2 Pins |
|---|---|---|
| MCK0 | PA08 | PB17 |
| FS0 | PA09 | PA20 |
| SCK0 | PA10 | PB16 |
| SDO | PA11 | PA21 |
| SDI | PB10 | PA22 |
| FS1 | PB11 | PA23 |
| SCK1 | PB12 | PB28 |
| MCK1 | PB13 | PB29 |
The following table provides each IOSET pins for I²S instance.
| I²S Signal | IOSET 1 Pins | IOSET 2 Pins |
|---|---|---|
| MCK0 | PA08 | PB17 |
| FS0 | PA09 | PA20 |
| SCK0 | PA10 | PB16 |
| SDO | PA11 | PA21 |
| SDI | PB10 | PA22 |
| FS1 | PB11 | PA23 |
| SCK1 | PB12 | PB28 |
| MCK1 | PB13 | PB29 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.