4.5.2 GMAC IOSET Configurations
The following table provides each IOSET pins for GMDIO and GMDC signals. All other GMAC signals can be used with all available IOSET configurations.
| GMAC Signal | IOSET 1 Pins | IOSET 2 Pins | IOSET 3 Pins | IOSET 4 Pins |
|---|---|---|---|---|
| GMDC | PB14 | PC11 | PC22 | PA20 |
| GMDIO | PB15 | PC12 | PC23 | PA21 |