The following tables provide each IOSET pins for each TC instance.
Table 4-16. TC0 IOSET Configuration| TC Signal | IOSET 1 Pins | IOSET 2 Pins | IOSET 3
Pins |
|---|
| WO0 | PA04 | PA08 | PB30 |
| WO1 | PA05 | PA09 | PB31 |
Table 4-17. TC1 IOSET Configuration| TC Signal | IOSET 1 Pins | IOSET 2 Pins |
|---|
| WO0 | PA06 | PA10 |
| WO1 | PA07 | PA11 |
Table 4-18. TC2 IOSET Configuration| TC Signal | IOSET 1 Pins | IOSET 2 Pins | IOSET 3
Pins |
|---|
| WO0 | PA00 | PA12 | PA16 |
| WO1 | PA01 | PA13 | PA17 |
Table 4-19. TC3 IOSET Configuration| TC Signal | IOSET 1 Pins | IOSET 2 Pins |
|---|
| WO0 | PA14 | PA18 |
| WO1 | PA15 | PA19 |
Table 4-20. TC4 IOSET Configuration| TC Signal | IOSET 1 Pins | IOSET 2 Pins | IOSET 3
Pins |
|---|
| WO0 | PB08 | PB12 | PA22 |
| WO1 | PB09 | PB13 | PA23 |
Table 4-21. TC5 IOSET Configuration| TC Signal | IOSET 1 Pins | IOSET 2 Pins | IOSET 3
Pins |
|---|
| WO0 | PB10 | PB14 | PA24 |
| WO1 | PB11 | PB15 | PA25 |
Table 4-22. TC6 IOSET Configuration| TC Signal | IOSET 1 Pins | IOSET 2 Pins | IOSET 3
Pins |
|---|
| WO0 | PB16 | PA30 | PB02 |
| WO1 | PB03 | PB17 | PA31 |
Table 4-23. TC7 IOSET Configuration| TC Signal | IOSET 1 Pins | IOSET 2 Pins | IOSET 3
Pins |
|---|
| WO0 | PA20 | PB22 | PB00 |
| WO1 | PA21 | PB23 | PB01 |