2.3.2 Master Clear (MCLR) Pins
Pulling the NMCLR pin low generates a device Reset of the MCU. Pulling the W_NMCLR pin low generates a device reset of the Wi-Fi® attach device.
The Module has sufficient filtering (0.1 µF) and pull-up (10k) on the Reset line. In a typical application, no extra filtering is required on this pin.
Note: The W_NMCLR pin exposed on the PIC32WM-BW1
Module must only be asserted by the PIC32CX-BZ2 MCU to trigger a Reset, followed by WINCS02 initialization.