2.5.3 PHY_TrxState_t Enum
C
typedef enum phy_trx_state_tag{
/* Transceiver to be configured to Transceiver OFF state*/
PHY_STATE_TRX_OFF,
/* Transceiver to be configured to Receiver ON state */
PHY_STATE_RX_ON
}PHY_TrxState_t;
Summary
Enumeration for Transceiver States that can be set/configured
Description
| State | Description |
|---|---|
| PHY_STATE_TRX_OFF | Configures the transceiver to TRX_OFF state |
| PHY_STATE_RX_ON | Configures the transceiver to RX_ON state |
Remarks
Once the tranceiver state is set to RX_ON, it will stay in receive mode after each reception and transmission. User has to configure the TRX to change the state to TRX_OFF if needed.