2.5.8 PHY_ContinuousTxMode_t Enum
C
typedef enum continuous_tx_mode_tag {
/* Continuous Wave mode to transmit
* the signal at Fc +&- 0.5MHz frequency */
CW_MODE = 0,
/* PRBS mode to Pseudorandom Binary Sequence frame continuously */
PRBS_MODE = 1
} PHY_ContinuousTxMode_t;
Summary
List of Continuous Transmission Test Modes supported by transceiver
Description
CW_MODE - Continuous Wave mode to transmit the signal at Fc +&- 0.5MHz frequency
PRBS_MODE - PRBS mode to Pseudorandom Binary Sequence frame continuously
Remarks
None