2.5.9 PHY_ConfigParam_t Enum
C
typedef enum param_tag {
/** Antenna Diversity */
ANT_DIVERSITY = 0x00,
/** Antenna Configured - ANTENNA_1/ANTENNA_2*/
ANT_SELECT = 0x01,
/** Antenna Control */
ANT_CTRL = 0x02,
/** Promiscuous Mode*/
AACK_PROMSCS_MODE = 0x03,
/** Tx Power Configured*/
TX_PWR = 0x06,
/** Rx Sensitivity*/
RX_SENS = 0x07,
/** RX Reduced Power Consumption*/
RX_RPC = 0x08,
/** Automatic acknowledgement*/
RX_AUTO_ACK = 0x0A,
/** Reserved frame reception*/
RX_RESERVED_FRAME = 0x0B,
/** Filter reserved frame*/
FILTER_RESERVED_FRAME = 0x0C,
}PHY_ConfigParam_t;
Summary
PHY Configuration parameters supported by transceiver
Description
Following are the list of configuration parameters which can be read from the transceiver | Param | Description | |:------|:------------| |ANT_DIVERSITY|Antenna Diversity| |ANT_SELECT|Antenna Configured - ANTENNA_1/ANTENNA_2| |ANT_CTRL|Antenna Control| |AACK_PROMSCS_MODE|Promiscuous Mode| |TX_PWR|Tx Power Configured| |RX_SENS|Rx Sensitivity| |RX_RPC|RX Reduced Power Consumption| |RX_AUTO_ACK|Automatic acknowledgement| |RX_RESERVED_FRAME|Reserved frame reception| |FILTER_RESERVED_FRAME|Filter reserved frame|
Remarks
None