2.5.2 PHY_TrxStatus_t Enum
C
typedef enum phy_trx_status_tag{
/* Transceiver is in Transceiver OFF state*/
PHY_TRX_OFF = 0x08,
/* Transceiver is in Receiver ON state */
PHY_RX_ON = 0x16,
/* Transceiver is in Transmit ON state */
PHY_TX_ON = 0x19,
/* Transceiver is currently receiving the packet*/
PHY_BUSY_RX = 0x11,
/* Transceiver is currently transmitting the packet */
PHY_BUSY_TX = 0x12,
/* Transceiver is in sleep state */
PHY_TRX_SLEEP = 0x0F,
/* Transceiver is in Deep sleep state */
PHY_TRX_DEEP_SLEEP = 0x20
}PHY_TrxStatus_t;
Summary
Enumeration for current state of the Transceiver
Description
| Status | Description |
|---|---|
| PHY_TRX_OFF | Transceiver is in Transceiver OFF state |
| PHY_RX_ON | Transceiver is in Receiver ON state |
| PHY_TX_ON | Transceiver is in Transmit ON state |
| PHY_BUSY_RX | Transceiver is currently receiving the packet |
| PHY_BUSY_TX | Transceiver is currently transmitting the packet |
| PHY_TRX_SLEEP | Transceiver is in sleep state |
| PHY_TRX_DEEP_SLEEP | Transceiver is in Deep sleep state |
Remarks
None